HUS_ID_PSCGLP16CN9_PRODIMAGE
HUS_ID_PSCGLP16CN9_PRODIMAGE

Glove Protector 16" cowhide Nylon Strapp Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP16CN11

Glove Protector 16IN COWHIDE NYLON STRAP SIZE 11

  • Made from Cowhide
  • 16" length
  • dual sized for 11 and 11H high voltage rubber gloves
  • Nylon Strap

Product details

General

Color
Cream Cowhide Orange Cuff
Material
Cowhide
Style
Leather Protector Gloves
UPC
096359529460

Dimensions

Length
16 in
Weight
0.9 lb
Width
11 in

Logistics

Carton Quantity
6