HUS_ID_PSC011B10_PRODIMAGE
HUS_ID_PSC011B10_PRODIMAGE
play
play
HPS_ID_Class0B_2_PRODIMAGE

Straight Cuff Gloves Class 0 11" Black Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC011B10H

CLASS 0 11" BLACK SIZE 10H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

Product details

General

Color
Black
Material
Natural Rubber
Style
Straight Cuff
UPC
096359447610

Dimensions

Length
11 in
Weight
0.79 lb
Width
10.5 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating
Class 0 V

Logistics

Carton Quantity
10
Pallet Quantity
120