HUS_ID_PSC011Y10_PRODIMAGE
HUS_ID_PSC011Y10_PRODIMAGE
play
play
HPS_ID_Class0Y_2_PRODIMAGE

Straight Cuff Gloves Class 0 14" Yellow Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC014Y9H

CLASS 0 14" YELLOW SIZE 9H

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is yelow

Product details

General

Color
Yellow
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359447849

Dimensions

Length
14 in
Weight
0.9 lb
Width
9.5 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating
Class 0 V

Logistics

Carton Quantity
10
Pallet Quantity
120