HUS_ID_PSC116B11_PRODIMAGE
HUS_ID_PSC116B11_PRODIMAGE
play

Straight Cuff Gloves Class 1 14" Black Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC114B9

CLASS 1 14" BLACK SIZE 9

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is black

Product details

General

Color
Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359447917

Dimensions

Length
14 in
Weight
1.2 lb
Width
9 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating
Class 1 V

Logistics

Carton Quantity
10
Pallet Quantity
120