HUS_ID_PSC116YB10_PRODIMAGE
HUS_ID_PSC116YB10_PRODIMAGE
play

Straight Cuff Gloves Class 1 14" Yel/Blk Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC114YB11

CLASS 1 14" YEL/BLK SIZE 11

  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

Product details

General

Color
Yellow
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448037

Dimensions

Length
14 in
Weight
1.28 lb
Width
11 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating
Class 1 V

Logistics

Carton Quantity
10
Pallet Quantity
120