HUS_ID_PSC216RB10_PRODIMAGE
HUS_ID_PSC216RB10_PRODIMAGE
play

Straight Cuff Gloves Class 2 16" Red/Blk Size 8

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC216RB8

CLASS 2 16" RED/BLK SIZE 8

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448754

Dimensions

Length
16 in
Weight
1.63 lb
Width
8 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120