HUS_ID_PSC416RB11_PRODIMAGE
HUS_ID_PSC416RB11_PRODIMAGE
play
HPS_ID_Class4BR_2_PRODIMAGE

Straight Cuff Gloves Class 4 18" Red/Blk Size 10H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC418RB10H

CLASS 4 18" RED/BLK SIZE 10H

  • Class 4
  • Maximum use voltage 36,000 volts AC / 54,000 DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359449522

Dimensions

Length
18 in
Weight
2.62 lb
Width
10.5 in

Electrical Ratings

Voltage - Maximum
  • 36000 VAC
  • 54000 VDC
Voltage Rating
Class 4 V

Logistics

Carton Quantity
10
Pallet Quantity
120