text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 0 14" Black Size 9

By CHANCE Utility 

Catalog ID: PSC014B9

Product Details

General

Color Black
EU RoHS Indicator No
Material Natural Rubber
Style Straight Cuff
UPC 096359445012

Dimensions

Length 14 in
Weight 0.89 lb
Width 9 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Specifications

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)

CHANCE® - Low Voltage Rubber Gloves