HUS_ID_PSC011R10_PRODIMAGE
HUS_ID_PSC011R10_PRODIMAGE
play
play

Straight Cuff Gloves Class 0 14" Red Size 12

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC014R12

CLASS 0 14" RED SIZE 12

  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

Product details

General

Color
Red
Material
Natural Rubber
Style
Straight Cuff
UPC
096359566014

Dimensions

Length
14 in
Weight
0.97 lb
Width
12 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating
Class 0 V

Logistics

Carton Quantity
10
Pallet Quantity
120