text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 00 11" Red Size 8

By CHANCE Utility 

Catalog ID: PSC0011R8

By CHANCE Utility
Catalog ID:  PSC0011R8
CHANCE CLASS 00 11" RED SIZE 8
  • Class 00
  • Maximum use voltage 500 volts AC / 750 DC
  • color is red

More Options

Product Details

General

Color Red
Material Natural Rubber
Style Straight Cuff
UPC 096359523772

Dimensions

Length 11 in
Weight 0.53 lb
Width 8 in

Electrical Ratings