HUBBELL
HUS_ID_PSC214B10_PRODIMAGE
HUS_ID_PSC214B10_PRODIMAGE
play

Straight Cuff Gloves Class 2 14" Black Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214B11

CLASS 2 14" BLACK SIZE 11

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is black

Product details

General

Catalog Number

PSC214B11

Color

Black

EU RoHS Indicator

No

Material

Natural Rubber

Style

Straight Cuff

UPC

096359448433

Dimensions

Length

14 in

Weight

1.72 lb

Width

11 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Logistics

Carton Quantity

10

Pallet Quantity

120