text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 2 14" Black Size 8

by CHANCE Utility 

Catalog ID: PSC214B8

CHANCE CLASS 2 14" BLACK SIZE 8

Product Details

General

Color Black
EU RoHS Indicator No
Material Natural Rubber
Style Straight Cuff
UPC 096359448372

Dimensions

Length 14 in
Weight 1.33 lb
Width 8 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating Class 2 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources/Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)