HUS_ID_PSC214B10_PRODIMAGE
HUS_ID_PSC214B10_PRODIMAGE
play

Straight Cuff Gloves Class 2 14" Black Size 8H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214B8H

CLASS 2 14" BLACK SIZE 8H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is black

Product details

General

Color
Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448389

Dimensions

Length
14 in
Weight
1.35 lb
Width
8.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120