HUS_ID_PSC214B10_PRODIMAGE
HUS_ID_PSC214B10_PRODIMAGE
play

Straight Cuff Gloves Class 2 14" Black Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214B9

CLASS 2 14" BLACK SIZE 9

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is black

Product details

General

Color
Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448396

Dimensions

Length
14 in
Weight
1.37 lb
Width
9 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120