HUBBELL
HUS_ID_PSC216YB10_PRODIMAGE
HUS_ID_PSC216YB10_PRODIMAGE
play
HPS_ID_Class2BY_2_PRODIMAGE

Straight Cuff Gloves Class 2 14" Yel/Blk Size 10

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214YB10

CLASS 2 14" YEL/BLK SIZE 10

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is yellow under black

Product details

General

Catalog Number

PSC214YB10

Color

Yellow Under Black

Material

Natural Rubber

Style

Straight Cuff

UPC

096359448495

Dimensions

Length

14 in

Weight

1.7 lb

Width

10 in

Electrical Ratings

Voltage - Maximum

  • 17000 VAC
  • 25500 VDC

Voltage Rating

Class 2 V

Logistics

Carton Quantity

10

Pallet Quantity

120