text.skipToContent text.skipToNavigation

Chance Straight Cuff Class 2 16" Red/Blk Size 11

by CHANCE Utility 

Catalog ID: PSC216RB11

CHANCE CLASS 2 16" RED/BLK SIZE 11

Product Details

General

Color Red Under Black
EU RoHS Indicator No
Material Natural Rubber
Style Straight Cuff
UPC 096359448815

Dimensions

Length 16 in
Weight 1.99 lb
Width 11 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating Class 2 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources/Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)