text.skipToContent text.skipToNavigation

Disconnect Extension Section, 1-1/4"X4'

by CHANCE Utility 

Catalog ID: C4032062

SECTIONAL STICK EXTENSION 1.25IN X 4FT, Non-conductive splices snap together for just the right job length. Compact fittings interchange on orange Epoxiglas® insulated sections, store in limited space. For quick assembly and long life, metal buttons are rounded and springs of stainless steel. Silicone coating and gloss finish seal out moisture. Base cap included with top sections.

Product Details

General

Storage Bag Included? P620-4 (Bag not included. Must be ordered separately.)
Style Extension Section; Male & Female Ends
UPC 096359019770

Dimensions

Length 48 in
Weight 1.96 lb

Resources/Downloads