HPS_ID_GP223_PRODIMAGE
* Representative image
HPS_ID_GP223_PRODIMAGE
play

Fargo Lineman's Wrench

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

GP241P90

Fargo Lineman's Wrench, 5/16" Rev. Allen Ratchet and 90 Penta Socket.

  • Rugged polypropylene handle
  • Physically separated ends provide protection against incidental contact with energized sources
  • Center holes in handle ensure end to end separation

Product details

General

End A Type
Reversible Allen Ratchet - 5/16" X 1.50"
End B Type
90 Degree Penta Socket
EU RoHS Indicator
No
UPC
096359312970

Dimensions

Length
9.25 in
Weight
0.882 lb
Wrench Size - End A
5/16 in

Conductor Related

Crimping Size - Maximum
0 in
Crimping Size - Minimum
0 in

Resources and downloads

Videos

play
Chance Fargo Wrench Line (VI09076E0920)