text.skipToContent text.skipToNavigation

Product Details

General

EU RoHS Indicator No
Insulated? No
Load Rating (ANSI Tier) T8
Material Polymer Concrete
UPC 662037111632
Weight Load Rating (Design/Test) 8,000/12,000 lb

Dimensions

Dimensions 47.625 in x 30.125 in x 3 in
Height 3 in
Length 47.625 in
Weight 165.9 lb
Width 30.125 in

Resources/Downloads

Videos

Quazite® Pre-Formed Polymer Concrete Box Collars (VI07072E0317)

Hubbell Power Systems How to Install Large Enclosures (VI0749E)

Hubbell Power Systems In Depth: ANSI vs AASHTO (VI07065E0318)

PenCell® Enclosures (VI07062E0617)

Hubbell Power Systems In Depth: ANSI-SCTE 77 (VI07066E0418)

PenCell® How It's Made (VI07068E0617)

Hubbell Power Systems PG3660 Retrofit Kit (VI0753E)