text.skipToContent text.skipToNavigation

Enclosure, Box, HDPE

by Pencell 

Catalog ID: PE1118GSI01

Box, Green, HDPE, , 11" x 18" x 12", Flared Wall Open Bottom w/Mouseholes

Product Details

General

Load Rating (ANSI Tier) Pedestrian
Material High Density Polythylene (HDPE)
Series PE
Type Below Ground Boxes

Dimensions

Height 12 in
Length 18 in
Weight 8 lb
Width 11 in

Resources/Downloads