WBP_1224RRSCRW20_PRODIMAGE
WBP_1224RRSCRW20_PRODIMAGE

Cabinet Components, Mounting Hardware Racks and Wall Mount Cabinets #12-24

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

1224RRSCRW20

Cabinet Components, Mounting Hardware, #12-24 Phillip Screws, 20-Pack

Phillips Head

Product details

General

Application
Data Centers
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
#12-24 Screw Pack, 20 Pieces
Material
Steel
UPC
662620800240

Dimensions

Display Size
#12-24

Logistics

Carton Quantity
25
Pallet Quantity
10800