HUBBELL
Wire Management, Rack, Vertical Channel Cover, 4" Black
Image of VSC4 Wire Management, Rack, Vertical Channel Cover, 4" Black

Wire Management, Rack, Vertical Channel Cover, 4" Black

Brand: Hubbell Premise Wiring

Catalog ID: VSC4

Wire Management, Rack, Vertical Channel Cover, 4" Black

Replacement covers for VS Series of cable managers can refresh any installation

Standard Product

General

Application

Vertical Organizers

Catalog Number

VSC4

Construction

Fabricated

Cover Type

For 4" Series

EU RoHS Indicator

Yes

Item Type

Material

Steel

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Finish - Black Powder Coated
  • Gauge - 16
  • Material - Steel

Type

Covers

UPC

662620284279

Dimensions

Dimensions

43.7 in x 7.5 in x 2.4 in

Height

2.4 in

Length

43.7 in

Straight Section Length

43.7

Width

7.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Non Hazardous Location

Non-Hazardous