text.skipToContent text.skipToNavigation

HPWW0226S

by Hubbell Premise Wiring 

Catalog ID: HPWW0226S

Wire Basket Tray, Overhead Tray, 2" x 26" x 118", Flat, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress
Flat

Product Details

General

Application Straight Sections
Construction Fabricated
Cover Type No Cover
Finish Type Pre-Galvanized
Item Type Overhead
Knockouts None
Material Steel
OEM Brand Name Hubbell Premise Wiring
Performance
  • - 90 Deg Sweep Elbow - 13
  • - Straight Splice - 6
  • - Weight Capacity - 73 lb/ft
UPC 662620311203

Dimensions

Depth 2 in
Straight Section Length 118
Width 26 in

Certifications and Compliance

Industry Standard(s) ASTM A641
Non Hazardous Location Non Hazardous

Resources/Downloads