text.skipToContent text.skipToNavigation

HPWW0232SBK

by Hubbell Premise Wiring 

Catalog ID: HPWW0232SBK

Wire Basket Tray, Overhead Tray, 2" x 32" x 118", Flat, Black

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress
Flat

Product Details

General

Application Straight Sections
Color Black
Construction Fabricated
Cover Type No Cover
Item Type Overhead
Knockouts None
Material Steel
OEM Brand Name Hubbell Premise Wiring
Performance
  • - 90 Deg Sweep Elbow - 16
  • - Straight Splice - 6
  • - Weight Capacity - 70 lb/ft
UPC 662620311494

Dimensions

Depth 2 in
Straight Section Length 118
Width 32 in

Certifications and Compliance

Industry Standard(s) ASTM A641
Non Hazardous Location Non Hazardous

Resources/Downloads