text.skipToContent text.skipToNavigation

HPWWUST24

by Hubbell Premise Wiring 

Catalog ID: HPWWUST24

Wire Basket Tray, Under Floor Tray, Accessories, Support, 24" Height, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress

Standard Product

Product Details

General

Application 24" Height
Construction Fabricated
Item Type Under Floor Support
Material Steel
OEM Brand Name Hubbell Premise Wiring
Type Supports
UPC 662620314532

Dimensions

Width 24 in

Certifications and Compliance

Non Hazardous Location Non-Hazardous

Resources/Downloads