text.skipToContent text.skipToNavigation

HPWU041202

by Hubbell Premise Wiring 

Catalog ID: HPWU041202

Wire Basket Tray, Under Floor Tray, 4" High x 12" Wide x 24" Length, Round, Pre-Galvanized

  • HPW Wire Basket Tray is a modular system that is easily configured for all unique installations
  • Wire Basket Tray sections universally work with all basket tray accessories
  • HPW Basket Tray has a 2" x 4" spaced wire grid to support and relieve cable stress

Round

Product Details

General

Application Straight Sections
Construction Fabricated
Cover Type No Cover
Finish Type Pre-Galvanized
Item Type Under Floor
Knockouts None
Material Steel
OEM Brand Name Hubbell Premise Wiring
Performance - Weight Capacity - 78 lb/ft
UPC 662620322759

Dimensions

Depth 4 in
Length 24 in
Straight Section Length 24
Width 12 in

Certifications and Compliance

Industry Standard(s) ASTM A641
Non Hazardous Location Non Hazardous

Resources/Downloads