text.skipToContent text.skipToNavigation

ACC-F90-1

by multiple brands 

Catalog ID: ACC-F90-1

1 to 2 PV cables, Wire Diameter range: 4.1 mm per each cable, Flange Thickness Range: 1.3 mm - 2.5 mm, Module Frame or Flangeclip - Installs both straight on & 90 degree

Product Details

General

Application 1 to 2 PV cables
Wire Diameter Range: 4.1mm - 7.1mm per each cable
Item Type 3A
Material 304 Stainless Steel
Mounting Method Module Frame or Flange Clip - 90 Degree & Straight on
Flange Thickness Range: 1.3mm - 2.5 mm
Trade Name WILEY
Type Cable Clips
UPC 781810670675
UPC 12 Digit 7818106706755

Dimensions

Dimension - Thread Size -

Certifications and Compliance

Certification - cULus Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 4000

Resources/Downloads

Customer Notices

Sales Drawings