CT110800SSBL0, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 27.52" Long, Black

Brand:

Burndy

Catalog ID:

CT110800SSBL0

Nylon 6/6 UV Stabilized Cable Tie with Stainless Steel Barb, Tensile strength: 110 Lbs, Color: UV Resistant Black, 27.52"L, 0.28"W, 7.99" Bundle Dia.

Product details

General

Color
Material
Nylon 6/6
Rating - Minimum Tensile Strength lbs
110
Trade Name
UNIRAPâ„¢
UPC
781810643112

Dimensions

Dimension - Bundle Diameter Max inch
7.99
Dimension - L Length Overall mm
699 mm
Dimension - Length Overall inch
27.52 in
Dimension - Width inch
0.28 in
Dimension - Width mm
7 mm

Certifications And Compliance

Certification - CSA Approved
Yes
Certification - cULus
Y
Certification - ETL
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
2500

Resources and downloads