text.skipToContent text.skipToNavigation

CT250800Q0UG

by Burndy 

Catalog ID: CT250800Q0UG

Nylon cable ties, Tensile strength-250 Lbs, Color- UV Black, 29.00"L, 0.50"W, 08.00" Bundle Dia.

  • Releaseable
  • Product Details

    General

    Color UV Black
    Material Nylon 6/6
    Rating - Minimum Tensile Strength lbs 250
    Tool Type Heavy
    Trade Name UNIRAP™
    UPC 781810643426

    Dimensions

    Dimension - Bundle Diameter Max inch 8
    Dimension - L Length Overall mm 737 mm
    Dimension - Length Overall inch 29.00 in
    Dimension - Width inch 0.50 in
    Dimension - Width mm 13 mm

    Certifications and Compliance

    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 1000
    Minimum Pack Quantity 1

    Resources/Downloads