CT50175MH10C0UG, Cable Tie
Request a Quote
Brand:
Burndy
Catalog ID:
CT50175MH10C0UG
Product details
Resources and downloads
Product details
General
Rating - Minimum Tensile Strength lbs
50
Tool Type
Standard
Trade Name
UNIRAP
UPC
781810655559
UPC 12 Digit
7818106555599
Dimensions
Dimension - Bolt Size fraction
#10
Dimension - Bundle Diameter Max inch
1.75
Dimension - L Length Overall mm
198 mm
Dimension - Length Overall inch
7.80 in
Dimension - Screw Size inch
#10
Dimension - Thread Size
#10-
Dimension - Width inch
0.18 in
Dimension - Width mm
5 mm
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
N
Certification - ETL
No
Certification - UL Recognized
N
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
5000
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10092186