text.skipToContent text.skipToNavigation

CT50175MH10M0

by Burndy 

Catalog ID: CT50175MH10M0

Nylon cable ties, Tensile strength-50 Lbs, Color- UV Black, 08.00"L, 0.17"W, 01.75" Bundle Dia.

  • Standard Cable Tie
  • Product Details

    General

    Color Black
    Material Nylon 6/6
    Mounting Method Screw
    Trade Name UNIRAP™
    UPC 781810335277

    Dimensions

    Dimension - Bundle Diameter Max inch 1.75 in
    Dimension - L Length Overall mm 203 mm
    Dimension - Length Overall inch 8.00 in
    Dimension - Screw Size inch #10
    Dimension - Width inch 0.17 in
    Dimension - Width mm 4 mm

    Certifications and Compliance

    Certification - 94V0 Rated N
    Certification - CSA Approved No
    Certification - ETL No
    Certification - UL Recognized No
    Certification - UV Rated Yes
    Certification - cULus No
    Standards - RoHS Compliance Status CM
    UL Listed No

    Logistics

    Carton Quantity 5000
    Minimum Pack Quantity 5000

    Resources/Downloads