WBP_MCCMV9XX10_PRODIMAGE
WBP_MCCMV9XX10_PRODIMAGE
Discontinued

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Orange

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCMV9OR10

Premise Wiring Products, Cable Management Accessory, Basic VELCRO Brand Fastener, 9" Length, Orange

  • Install Quickly with Cut to Length Straps
  • Reduces Over Tightening

Velcro Fastener

Product details

General

Application
Cable Management
Color
Orange
Item Type
Cable Management Accessories
Lock Mechanism
Hook & Loop
Material
Nylon
OEM Brand Name
Hubbell Premise Wiring
Tensile Strength
600 lb.
Type
Velcro Fasteners
UPC
662620801704

Dimensions

Length
9 in
Thickness
0.065

Logistics

Carton Quantity
5

Resources and downloads