NEXTFRAME Ladder Rack, Flat Turn, 24", Gray
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HLF2490G
Brand
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
NEXTFRAME Ladder Rack, Flat Turn, 24", Gray
HLS Ladder Tray is a modular system that is easily configured for all unique installations
Ladder tray sections universally work with all ladder tray accessories
HLS Ladder feature rung spacing every 9" to support and relieve cable stress
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Performance
- Weight Capacity - 45 lbs/ft
Style
Flat
UPC
662620820194
Dimensions
Running Space
Stringer Dimensions: .375" W x 1.5" H in
Width
24 in
Certifications And Compliance
Nema Rating
Heavy Duty
Resources and downloads
Specifications
HLF2490G Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
PREM M3 CatalogPage
Literature
Download All
Cable Tray Systems Guide
NEXTFRAME Ladder Rack