WBP_HLTSB06B_PRODIMAGE
WBP_HLTSB06B_PRODIMAGE

NEXTFRAME Ladder Rack, Triangle Wall Support, 6", Black

Brand:

Hubbell Premise Wiring

Catalog ID:

HLTSB06B

NEXTFRAME Ladder Rack, Triangle Wall Support, 6", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Material
3.3 in
Type
Wall Supports
UPC
662620819747

Dimensions

Width
6 in

Certifications And Compliance

Nema Rating
Heavy Duty