text.skipToContent text.skipToNavigation

HLTSB24G

by Hubbell Premise Wiring 

Catalog ID: HLTSB24G

NEXTFRAME Ladder Rack, Triangle Wall Support, 24", Black

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product Details

General

Color Gray
Item Type Modular SystemEasily Configured
Material 46 in
Type Wall Supports
UPC 662620820255

Dimensions

Width 24 in

Certifications and Compliance

Nema Rating Heavy Duty

Resources/Downloads