HUBBELL
WBP_HLX24_PRODIMAGE
WBP_HLX24_PRODIMAGE

NEXTFRAME Ladder Rack, Wall Angle Support, 24", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLX24

NEXTFRAME Ladder Rack, Wall Angle Support, 24", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Catalog Number

HLX24

Color

Black

EU RoHS Indicator

Contact Manufacturer

Item Type

Modular SystemEasily Configured

Material

31.8 in

Specifications

  • Finish - Black
  • Installation - Mounts to Wall
  • Material - Steel

Type

Wall Supports

UPC

662620820262

Dimensions

Width

24 in

Certifications And Compliance

Nema Rating

Heavy Duty

Logistics

Carton Quantity

10

Pallet Quantity

630

Resources and downloads