WBP_HLP06G_PRODIMAGE
WBP_HLP06G_PRODIMAGE

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 8", Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

HLP08G

NEXTFRAME Ladder Rack, Cable Retaining Fence Post, 8", Gray

  • HLS Ladder Tray is a modular system that is easily configured for all unique installations
  • Ladder tray sections universally work with all ladder tray accessories
  • HLS Ladder feature rung spacing every 9" to support and relieve cable stress

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Modular SystemEasily Configured
Material
3.3 in
Type
Cable Retainers
UPC
662620819945

Dimensions

Width
8 in

Certifications And Compliance

Nema Rating
Heavy Duty

Resources and downloads