text.skipToContent text.skipToNavigation

818

By Raco 

Catalog ID: 818

By Raco
Catalog ID:  818
4-11/16 in. Square Cover, 2-Device, 5/8 in. Raised
  • Partition divides 4 in square boxes into two compartments
  • Use partitions with two-device covers which have a slot for the partition
  • Helpful hint: Assemble the box with the partition in place before breaking off at the scored tab. This will prevent you from breaking off more tab than needed
  • 7.3 cu. in. capacity
  • Device mounts to cover
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

Product Details

General

Color Gray
Drawn or Welded Drawn
Material 818
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Mud Ring
UPC 050169008188

Dimensions

Cubic Capacity 7.3 cu.in
Dimensions 0.625 in x 4.688 in x 4.688 in
Height 4.688 in
Length 0.625 in
Raised Height 0.625 in
Weight 0.314 lb
Width 4.688 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Packaging Type No Packaging
Pallet Quantity 3600

Resources and Downloads

Specifications