text.skipToContent text.skipToNavigation

842

By Raco 

Catalog ID: 842

By Raco
Catalog ID:  842
4-11/16 in. Square Cover, 1-Gang, 1-1/4 in. Raised

    Product Details

    General

    Color Gray
    Drawn or Welded Drawn
    Material 842
    Number of Gang(s) 2-Gang
    Paintable/Stainable No
    Type Mud Ring
    UPC 050169008423

    Dimensions

    Cubic Capacity 9.5 cu.in
    Dimensions 1.25 in x 4.688 in x 4.688 in
    Height 4.688 in
    Length 1.25 in
    Raised Height 1.25 in
    Weight 0.492 lb
    Width 4.688 in

    Certifications and Compliance