4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
Request a Quote
Brand:
Raco
Catalog ID:
8833-5
4-11/16 in. Square Cover, Flat, 1/2 in. KO Centered
The key-hole allows for installation of cover without removing the box screws
Blank cover
Includes 1/2 in knockout
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Contact Manufacturer
Material
8833-5
Type
Flat Cover
UPC
050169883358
Dimensions
Dimensions
0.063 in x 4.75 in x 4.75 in
Height
4.75 in
Length
0.063 in
Weight
0.404 lb
Width
4.75 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
50
Packaging Type
Shrink Wrapped
Pallet Quantity
5600
Resources and downloads
Specifications
8833-5
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions