4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's, Raised Ground

OR

Brand:

Raco

Catalog ID:

192

4 in. Square Box, Drawn, 1-1/2 in. Deep with Ten 1/2 in. and Six 3/4 in. KO's, Raised Ground

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Ideal for exposed work applications
  • Combination screw heads allow quick installation
  • Drawn construction
  • Ten 1/2 in. knockouts and six 3/4 in. knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Type
No Bracket
Drawn or Welded
Drawn
EU RoHS Indicator
Yes
Fire Resistance
Yes
Knockouts
1/2 in;3/4 in
Material
Steel
Type
Box
UPC
050169901922
Wiring System
Conduit

Dimensions

Actual Depth
1.563 in
Cubic Capacity
21 cu.in
Depth
1.5 in
Height
4 in
Raised Ground
Yes
Weight
0.66 lb
Width
4 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2750