4 in. Octagon Blank Cover for Plenum Boxes
Request a Quote
Brand:
Raco
Catalog ID:
722PL
4 in. Octagon Blank Cover for Plenum Boxes
Available in 4 in. square, 4-11/16 in. square and 4 in. octagon models
Covers gasketed with PVC foam material
Airtight knockouts
To maintain plenum seal, boxes do not have ground screw holes
Drawn steel construction
UL Listed
Product details
Resources and downloads
Product details
General
Application
Maintain code-compliance in plenum areas with RACO’s airtight Plenum boxes. Gasketed covers and leak-free KO’s meet the most rigid code requirements.
Drawn or Welded
Drawn
Type
Box
UPC
050169994382
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Pallet Quantity
6400
Resources and downloads
Specifications
RACO_722PL
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Sell Sheets
Airtight Plenum Boxes
Sales Drawings
722PL
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions