HUBBELL
4 in. Square Box, Welded, 1-1/2 in. Deep with 16 Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support
Image of 189F 4 in. Square Box, Welded, 1-1/2 in. Deep with 16 Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support
Buy America(n) Qualified

4 in. Square Box, Welded, 1-1/2 in. Deep with 16 Knockouts, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

Brand: Raco

Catalog ID: 189F

4 in. Square Box, Welded, 1-1/2 in. Deep with Ten 1/2 in. KO's & Six TKO's, Raised Ground, 8 in. #12 Solid Copper Pigtail, UBS Farside Support

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled. Suitable for use without a bonding jumper in circuits up to 600V.

  • TKO knockout design provides installation flexibilty
  • UBS integrated farside support
  • Welded construction
  • Ten 1/2 in. knockouts and six TKO knockouts
  • UL Listed
  • 21.0 cu. in. capacity
  • Raised ground, 8 in. #12 Solid Copper pigtail
  • Acceptable in 2-hour fire rated walls

General

Bracket Type

No Bracket

Catalog Number

189F

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

Box

UPC

050169500026

Wiring System

Conduit

Dimensions

Actual Depth

1.938 in

Cubic Capacity

21 cu.in

Depth

1.5 in

Height

4 in

Raised Ground

Yes

Size

4 in

Weight

0.79 lb

Width

4 in

Electrical Ratings

Power Distribution Features

Fire Rated

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Packaging Type

No Packaging

Pallet Quantity

1600