text.skipToContent text.skipToNavigation

779B

by Raco 

Catalog ID: 779B

4 in. Square Two Device Stud Mount Cover Raised, 3/4 in., Drawn

  • Rigid bracket design eliminates the need for far-side support
  • Ability to eliminate electrical boxes in low-voltage installations
  • Positive Positing Tabs ensure consistent alignment on stud
  • Mounts quickly and easily to face of stud
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Application RACO Stud-Mount Mud Rings provide secure support for 4 in. square boxes and feature a built-in mud ring.
Drawn or Welded Drawn
Fire Resistance Yes
Material 779B
Number of Gang(s) 2-Gang
UPC 050169500491

Dimensions

Dimensions 0.938 in x 6.5 in x 4.25 in
Height 4.25 in
Length 0.938 in
Raised Ground No
Raised Height 0.75 in
Weight 0.427 lb
Width 6.5 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 20
Minimum Pack Quantity 20
Pallet Quantity 1680 EA

Resources/Downloads

Specifications

Videos

RACO: Stud Mount Mud Rings

Sales Drawings

Terms and Conditions