text.skipToContent text.skipToNavigation

782

By Raco 

Catalog ID: 782

By Raco
Catalog ID:  782
4 in. Square Cover, 1-Device, 1/2 in. Raised, Tile
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Use with the "S" series screw cover wire way
  • Designed to cap the end of a wire way run
  • Hardware included with cover
  • Knockout sizes - .875 in., 1.125 in., 1.375 in., and 1.75 in

Product Details

General

Drawn or Welded Drawn
Material 782
Number of Gang(s) 1-Gang
Paintable/Stainable No
Type Mud Ring
UPC 050169007822

Dimensions

Cubic Capacity 3.5 cu.in
Dimensions 0.5 in x 4 in x 4 in
Height 4 in
Length 0.5 in
Raised Height 0.50 in
Weight 0.25 lb
Width 4 in

Certifications and Compliance