text.skipToContent text.skipToNavigation

791

by Raco 

Catalog ID: 791

4 in. Square Cover, 2-Device, Flat

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Welded construction
  • Key-hole allows for installation of cover without removing the box screws
  • 15.5 cu. in. capacity

Product Details

General

Material 791
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Mud Ring
UPC 050169007914

Dimensions

Dimensions 0.063 in x 4.063 in x 4.063 in
Height 4.063 in
Length 0.063 in
Weight 0.102 lb
Width 4.063 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Packaging Type No Packaging
Pallet Quantity 12000 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions