text.skipToContent text.skipToNavigation

796

By Raco 

Catalog ID: 796

By Raco
Catalog ID:  796
4 in. Square Cover, 2-Device, 2 in. Raised, Welded
  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Angled mounting slots allows for installation of cover without removing the box screws
  • Steel
  • To mount light fixture on 4 in. square box
  • 8.5 cu. in. capacity

Product Details

General

Drawn or Welded Welded
Material 796
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Mud Ring
UPC 050169007969

Dimensions

Cubic Capacity 20.5 cu.in
Dimensions 2 in x 4 in x 4 in
Height 4 in
Length 2 in
Raised Height 2 in
Weight 0.606 lb
Width 4 in

Certifications and Compliance