808
808
Discontinued

808 - Discontinued Suggested Sub 808C

Brand:

Raco

Catalog ID:

808

DISCONTINUED - 4 in. Square Cover, Exposed Work, Extra Capacity, 1-GFCI

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Non-crushed corner covers allow for additional wiring capacity for GFCI's and dimmers
  • Includes required hardware for mounting the receptacle
  • Accepts two GFCI receptacles
  • Installation instructions on polybag
  • 7.3 cu. in. capacity

Product details

General

EU RoHS Indicator
Contact Manufacturer
Material
808
Number of Gang(s)
2-Gang
Paintable/Stainable
No
Type
Exposed Cover
UPC
050169008089

Dimensions

Cubic Capacity
7.3 cu.in
Dimensions
0.5 in x 4.188 in x 4.188 in
Height
4.188 in
Length
0.5 in
Weight
0.385 lb
Width
4.188 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
10
Minimum Pack Quantity
10
Packaging Type
Polybag
Pallet Quantity
3040