text.skipToContent text.skipToNavigation

809

By Raco 

Catalog ID: 809

By Raco
Catalog ID:  809
4 in. Square Cover, Exposed Work, Extra Capacity, 2-GFCI
  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Non-crushed corner covers allow for additional wiring capacity for GFCI's and dimmers
  • To mount any combination of switch, duplex receptacle, GFCI
  • Notches on four corners allows for installation of cover without removing the box screws
  • Made from zinc, pre-coated, steel

Product Details

General

Material 809
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Exposed Cover
UPC 050169008096

Dimensions

Cubic Capacity 7.3 cu.in
Dimensions 0.5 in x 4 in x 4 in
Height 4 in
Length 0.5 in
Weight 0.352 lb
Width 4 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Packaging Type Polybag
Pallet Quantity 3040

Resources and Downloads

Specifications

Certifications