text.skipToContent text.skipToNavigation

814C

By Raco 

Collection Name:  C3 Crushed Corner Covers®

Catalog ID: 814C

By Raco
Collection Name:  C3 Crushed Corner Covers®
Catalog ID:  814C
4 in. Square Cover, Exposed Work, 1 GFCI and 1 Toggle Switch
  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners (2) Two or more device attachment screws (3) A lockwasher or equivalent
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • UL Listed

Product Details

General

Application RACO® surface covers are used to support switches or receptacles in areas where the box is surface mounted or positioned in exposed work applications
Material 814C
Type Exposed Cover
UPC 050169999899

Dimensions

Dimensions 0.563 in x 4.125 in x 4.125 in
Height 4.125 in
Length 0.563 in
Raised Height 0.50 in
Width 4.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 3780